Publish your products
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
Luxor Vanity unit with ceramic basin
    Alterna

    Luxor Vanity unit with ceramic basin

    This product is only available for the Swedish market.

    Alterna Luxor Vanity unit comes in a range of different colours and with a basin in ceramics. With overflow hole. The cabinet is manufactured in moisture resistant MDF with soft-closing drawers. Also available in a compact model. For wall mounting. To be combined together with Luxor Tall cabinets and Ariella Mirror cabinets.

    Width: 500, 600, 900 and 1 200 mm
    Depth: 394 and 465 mm
    Height: 610 mm

    Colours: white matte, grey matte, black matte and forest green matte

    Specification
    • This product is only available for the Swedish market.

      Material vanity unit: MDF
      Material basin: ceramics

      Luxor Vanity unit with washbasin 50 Compact
      Width: 513 mm
      Height: 610 mm
      Depth: 394 mm

      Luxor Vanity unit with washbasin 60 Compact
      Width: 613 mm
      Height: 610 mm
      Depth: 394 mm

      Luxor Vanity unit with washbasin 60
      Width: 613 mm
      Height: 610 mm
      Depth: 464 mm

      Luxor Vanity unit with washbasin 90
      Width: 913 mm
      Height: 610 mm
      Depth: 464 mm

      Luxor Vanity unit with washbasin 120
      Width: 1 213 mm
      Height: 610 mm
      Depth: 464 mm

    Technical specification
    • Unique ref.Luxorunderskap_porslin
    • Product familySanitet
    • Product groupBadrumsmöbler
    • TypeObject (single object)
    • Date of publishing2021-01-30
    • Edition number1
    Related
    • Material mainMDF
    • Material secondaryCeramics
    • Designed inSweden
    • Manufactured inPoland
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010013
    • ETIM NameBathroom vanity
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit