Publish your products
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
Picto basin and basin package 655
    Alterna

    Picto basin and basin package 655

    This product is only available for the Swedish market.

    Alterna Picto Washbasin for bracket mounting, made in ceramics.

    The washbasin is also delivered as a complete washbasin package with pre-assembled mixer, valve, brackets/bolt, water trap, plumbing screw and plug. Choose from 10 mixer models.

    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Pictotvattstall655
    • Product familySanitet
    • Product groupTvättställspaket
    • TypeAssembly (multiple objects)
    • Date of publishing2022-11-11
    • Edition number1
    • Height (mm)145
    • Width (mm)480
    • Depth (mm)375
    Related
    • Material mainCeramics
    • Material secondaryBrass
    • Designed inSweden
    • Manufactured inTürkiye
    • Weight Net (Kg)9.57
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationFurnishing Element
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96_95
    • Uniclass 2015 DescriptionWall-hung hand rinse basins
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit