Publish your products
Shower wall U-shaped showcase
Alterna

Shower wall U-shaped showcase

This product is only available for the Swedish market. Alterna U-shower allows for many different types of installations: mount in corners, on a straight wall or by a window. The doors can also be opened inwards, to save space. The shower doors have adjustable wall profiles and they are raised 5 mm at opening. Comes complete with bottom barrier, screw and plug. 2 doors Silver colored aluminum profiles Clear glass 6 mm tempered safety glass Room for outside pipes 25-35 mm Adjustable wall profiles 10 mm
Specification
  • This product is only available for the Swedish market.
Technical specification
  • Unique ref.U-dusch_sc2
  • Product familySanitet
  • Product groupDuschväggar
  • TypeShowcase (model)
  • Date of publishing2017-12-07
  • Edition number1
Related
  • Material mainGlass
  • Material secondaryAluminum
  • Designed inSweden
  • Manufactured inChina
Classification
  • BIMobject CategorySanitary - Shower screens
  • IFC classificationFurnishing Element
  • CSI MasterFormat 2014 Code10 28 19
  • CSI MasterFormat 2014 TitleTub and Shower Enclosures
  • OmniClass Number23-31 17 25
  • OmniClass TitleShower Screens

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit