Publish your products
Rash Crates
Rash Crates
    Alterna

    Rash Crates

    This product is only available for the Swedish market.
    Specification
    • This product is only available for the Swedish market.
    Technical specification
    • Unique ref.Utslagsbackar
    • Product familySanitet
    • Product groupUtslagsbackar
    • TypeObject (single object)
    • Date of publishing2016-01-16
    • Edition number1
    • Height (mm)498
    • Width (mm)430
    • Depth (mm)320
    Related
    • Material mainStainless steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)3.8
    Classification
    • BIMobject CategorySanitary - Sanitary
    • IFC classificationFurnishing Element
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code46 61 19
    • CSI MasterFormat 2014 TitleWash Water Troughs
    • OmniClass Number23-21 43 25 11
    • OmniClass TitleMop Sinks

    Region availability

    Europe
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit