Publish your products
Wall shelf for washbasin
Alterna

Wall shelf for washbasin

Alterna Wall shelf is used to move the washbasin out 18 cm. Universal model that fits most on the Swedish market 57 cm wide console-hung washbasins. Made of powder-coated galvanized steel. Screw and nut M6x16 are included for fixing the shelf in the console. Dimensions: 570 x 180 mm. Available with or without T-bolt. Suitable for the following washbasins: Ifö 7322, Ido 11113, Ido 11185 and Gustavsberg 590-2
Technical specification
  • Unique ref.Vagghylla
  • Product familySanitet
  • Product groupTvättställspaket
  • TypeObject (single object)
  • Date of publishing2019-04-01
  • Edition number1
  • Height (mm)117
  • Width (mm)570
  • Depth (mm)440
Related
  • Material mainSteel
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationObject

Region availability

Europe
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit