Publish your products
Altro Fortis Titanium™ 15 Wall Panels
Altro Fortis Titanium™ 15 Wall Panels
    Altro

    Altro Fortis Titanium™ 15 Wall Panels

    Altro Fortis Titanium 15 was engineered to be a complete, easy to install wall covering system. Our panels and prefabricated corners install quickly with sealant and with your choice of troweled or spray adhesive options.

    Get in contact with Altro

    Specification
    • Type of product:Extruded semi-rigid PVC sheet
      Surface finish:Smooth
      Thickness:1.5mm | .060”
      Size:4’ x 9’ 10” | 1.22m x 3.0m
      No. of colors:6
    Technical specification
    • Unique ref.Altro-Fortis-Titanium
    • Product familyWalls
    • Product groupFortis Titanium
    • TypeObject (single object)
    • Date of publishing2023-05-03
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States