Publish your products
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
Altro Stronghold 30 Safety Flooring
    Altro

    Altro Stronghold 30 Safety Flooring

    Minimize risk in wet and greasy areas with aggressive safety flooring

    Water underfoot is treacherous enough – add grease, oils and fats, and you’ve got a dangerous environment. So, for commercial kitchens, food preparation and back of house service areas, it’s essential to select flooring that will help staff continue their job safely.

    Altro Stronghold 30 achieves Altro’s highest slip resistance rating and is designed to minimize risk in wet and greasy conditions for the lifetime of the flooring. In addition to keeping staff safe from slips, it also helps reduce their fatigue thanks to its 3mm thickness, providing ample noise reduction and comfort underfoot.

    Altro Stronghold 30 is frequently specified with Altro Puraguard wall protection to create a durable environment for commercial and industrial kitchens. 

    Get in contact with Altro

    Specification
    • Key benefits

      • Ideal option for commercial kitchen floors
      • Risk of slipping 1 in a million even with contaminants present 
      • Static load limit exceeds 2000 psi
      • Installation training available for complex commercial kitchens
      • Achieves R12 slip resistance rating
      • Rated for walk-in coolers and freezers
    Technical specification
    • Unique ref.Altro-Stronghold-30
    • Product familyFloors
    • Product groupSafety
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Flooring
    • IFC classificationFloor
    • UNSPSC nameFlooring
    • UNSPSC code301617
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 60 00
    • CSI MasterFormat 2014 TitleFlooring
    • OmniClass Number23-15 17 11
    • OmniClass TitleFlooring Specialties and Accessories
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit