Publish your products
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
Altro Wood Comfort Flooring
    Altro

    Altro Wood Comfort Flooring

    Realistic wood visuals with enhanced underfoot comfort

    Altro Wood Comfort is an ideal choice for areas that need to look good while providing comfort underfoot. This 2.85mm thick option offers 15dB sound reduction, which is great for noisy environments such as healthcare and education settings. For an acoustic option, please see Altro Wood Acoustic. 

    With matching design and color options across this range and the other two wood-look ranges, you can achieve a consistent look in different areas and have the ability to choose between the ranges for the right technical performance according to the area.

    Get in contact with Altro

    Specification
    • Key benefits

      • 2.85mm thick
      • Provides ample comfort underfoot
      • 15dB sound reduction, ideal for noisy environments such as healthcare and educational settings
      • Allows coordination with Altro Wood and Altro Wood Acoustic ranges for smooth transition between areas requiring different levels of slip resistance and sound absorption
      • Resists up to 1,000 psi indentation
      • FloorScore Certified / Low VOCs
    Technical specification
    • Unique ref.Altro-Wood-Comfort
    • Product familyFloors
    • Product groupSmooth
    • TypeObject (single object)
    • Date of publishing2020-07-07
    • Edition number1
    Related
    • Material mainVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Wood Flooring
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20_90
    • Uniclass 2015 DescriptionWood and composite unit flooring systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit