Publish your products
ALG 65 ÓPTIMA ventana
ALG 65 ÓPTIMA ventana
    Alugom

    ALG 65 ÓPTIMA ventana

    CASEMENT WINDOWS WITH THE MAXIMUM PERFORMANCE AND ENERGY EFFICIENCY OF THE FUTURE

    Hinged, three-chamber carpentry, with thermal breaks for doors and windows. A robust design, great versatility with high thermal and acoustic insulation values .its construction of 24 and 27 mm polyamides allows for up to 43 mm of glass rebate, making it possible to create larger Windows to improve lighting and comfort in the home.

    Frame and shutter with a depth of 65 and 72 mm respectively and European Channel system

    The European channel system allows the for a variety of openings such as interior or exterior openings, folding, tilt-and-turn, exterior projecting, parallel tilting or folding. CHIC visible and concealed hinge hardware systems, allow the casement and tilt-and-turn systems a total opening of the window to180º, three-dimensional and micrometric regulation in all directions independently of each other, guaranteeing a maximum load capacity per tilt-and-turn sash of 150 kg.

    The ALG system allows for the possibility of increasing its thermal and acoustic performance, through the insertion of insulating profiles in the polyamide chambers, in the glass rebate and on the outside of the frame, thus converting it into ALG 65 OPTIMA HQ (High Quality).

    • Bicolor

    • Lacquered Color (RAL, textured or patterned

    • Sublicromia Wood Lacquer

    • EZY® Wood Lacquer

    • Antibacterial Lacquer

    • Anodized

    Specification
    • FEATURES

      • Casement Windows with European chamber

      • Frame section: 65 mm

      • Shutter section: 72 mm

      • Thermal break with: 34 or 37 mm polyamide in sheets in frames.

      • Central gasket in EPDM foam/sponge

      • Maximum weight per opening per shutter: 120 Kg

      • Tilt-and-turn opening. Maximum weight per shutter: 130 Kg

      • Concealed Tilt&Turn Opening. Maximum weight per sheet: 150 Kg

      • Minimum dimensions per shutter: 445 x 1500 mm

      • Maximum dimensions per shutter

      1700 x 2500 mm

      • Maximum glazing up to 43 mm

      • Possibilities of interior opening: or casement openings

      or tilt and turn or folding or Oscillo Parallel or folding

      • External opening possibilities: or casement or Projector

    Technical specification
    • Unique ref.alg-65-optima
    • Product familyPRACTICABLES
    • Product groupALG 65 MÁXIMA
    • TypeAssembly (multiple objects)
    • Date of publishing2022-02-22
    • Edition number1
    • Height (mm)1480
    • Width (mm)1230
    • Depth (mm)65
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSpain
    • Manufactured inSpain
    • Weight Net (Kg)120
    Classification
    • BIMobject CategoryWindows - Fixed Frames

    Region availability

    Europe North America Africa South America
    Åland Islands
    Anguilla
    Algeria
    Argentina
    Albania
    Antigua and Barbuda
    Angola
    Bolivia
    Andorra
    Aruba
    Benin
    Brazil
    Austria
    Barbados
    Botswana
    Chile
    Belarus
    Belize
    Burkina Faso
    Colombia
    Belgium
    Bermuda
    Burundi
    Ecuador
    Bosnia and Herzegovina
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Bulgaria
    Canada
    Cape Verde
    French Guiana
    Croatia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Cyprus
    Cayman Islands
    Chad
    Paraguay
    Czech Republic
    Collectivity of Saint Martin
    Comoros
    Peru
    Denmark
    Costa Rica
    Côte d'Ivoire
    Suriname
    Estonia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Faroe Islands
    Curaçao
    Djibouti
    Venezuela
    Finland
    Dominica
    Equatorial Guinea
    France
    Dominican Republic
    Eritrea
    Germany
    El Salvador
    Eswatini
    Gibraltar
    Greenland
    Ethiopia
    Greece
    Grenada
    Gabon
    Guernsey
    Guadeloupe
    Ghana
    Hungary
    Guatemala
    Guinea
    Iceland
    Haiti
    Guinea-Bissau
    Ireland
    Honduras
    Kenya
    Isle of Man
    Jamaica
    Lesotho
    Italy
    Martinique
    Liberia
    Jersey
    Mexico
    Libya
    Latvia
    Montserrat
    Madagascar
    Liechtenstein
    Nicaragua
    Malawi
    Lithuania
    Panama
    Mali
    Luxembourg
    Puerto Rico
    Mauritania
    Malta
    Saint Kitts and Nevis
    Mauritius
    Moldova
    Saint Lucia
    Mayotte
    Monaco
    Saint Pierre and Miquelon
    Morocco
    Montenegro
    Saint Vincent and the Grenadines
    Mozambique
    Netherlands
    Saint-Barthélemy
    Namibia
    North Macedonia
    Sint Maarten
    Niger
    Norway
    The Bahamas
    Nigeria
    Poland
    Trinidad and Tobago
    Republic of the Congo
    Portugal
    Turks and Caicos Islands
    Reunion
    Romania
    U.S. Virgin Islands
    Rwanda
    Russia
    United States
    Saint Helena
    San Marino
    São Tomé and Príncipe
    Serbia
    Senegal
    Slovakia
    Seychelles
    Slovenia
    Sierra Leone
    Spain
    Somalia
    Svalbard and Jan Mayen
    South Africa
    Sweden
    South Sudan
    Switzerland
    Sudan
    Ukraine
    Tanzania
    United Kingdom
    The Gambia
    Vatican City
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit