Publish your products
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
Sliding insulated system SMARTIA S350
    Alumil
    Archived

    Sliding insulated system SMARTIA S350

    SMARTIA S350 is a modern & flexible insulated sliding system with a modern flat design. It is ideal for refurbishments or renovations thanks to its construction easiness.

    Specification
      • SASH DEPTH: 35 mm
      • SASH WEIGHT: up to 180 Kg
      • MINIMUM VISIBLE ALUMINIUM FACE HEIGHT: 101 mm
      • MINIMUM VISIBLE ALUMINIUM FACE WIDTH AT THE CENTRAL VERTICAL COLUMN (ADJOINING PROFILE): 102 mm
      • MINIMUM VISIBLE ALUMINIUM FACE WIDTH AT THE CENTRAL VERTICAL COLUMN (INTERLOCKING PROFILE): 25 mm
      • GLAZING TYPE: Double
      • MAXIMUM GLAZING THICKNESS: up to 28 mm
      • MECHANISM: Perimetrical locking mechanism
      • SEALING METHOD: Continuous perimetrical tri fin in two levels brush
      • TYPE OF THERMAL INSULATION: Polyamides 24 mm, PVC parts
    Technical specification
    • Unique ref.sliding-insulated-system-smartia-s350
    • Product familySMARTIA
    • Product groupSliding
    • TypeAssembly (multiple objects)
    • Date of publishing2022-11-03
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inGreece
    • Manufactured inGreece
    Classification
    • BIMobject CategoryWindows - Opening Slide
    • IFC classificationWindow
    • UNSPSC nameDoors and windows and glass
    • UNSPSC code3017
    • Uniclass 2015 CodePr_30_59_24_80
    • Uniclass 2015 DescriptionSliding door and partition sets
    • CSI MasterFormat 2014 Code08 32 13
    • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
    • OmniClass Number23-17 11 13 19
    • OmniClass TitleSliding Metal Doors
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows