MB-EXPO Mobile internal partition wall 5-leaf 5-2-1

The MB-EXPO MOBILE is an internal walling system which allows the fabrication of high-quality segment doors such as accordion and folding doors. The possibility of using the MB-EXPO MOBILE in high ceilings areas and having a wide, openable door, makes it a perfect solution oriented towards shops, shopping malls, exhibition centres and office buildings.

The MB-EXPO Mobile system includes 100mm high profiles of a design depth of 35mm. This depth is fixed regardless of the glass pane thickness. The maximum height of the door panels is 4m and the maximum width is 1.5m. Tempered glass of the following thickness can be used: 8, 10, and 12mm. The main advantage of this system is the ability to easily change the functionality of the premises and to divide interior spaces.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Asia Europe Middle East North America Oceania South America
Angola
Armenia
Andorra
United Arab Emirates
Antigua and Barbuda
American Samoa
Argentina
Burkina Faso
Azerbaijan
Albania
Afghanistan
Anguilla
Australia
Bolivia
Burundi
Bangladesh
Austria
Bahrain
Aruba
Cook Islands
Brazil
Benin
Brunei
Åland Islands
Egypt
Barbados
Fiji
Chile
Botswana
Bhutan
Bosnia and Herzegovina
Israel
Saint-Barthélemy
Federated States of Micronesia
Colombia
Democratic Republic of the Congo
Cocos (Keeling) Islands
Belgium
Iraq
Bermuda
Guam
Ecuador
Central African Republic
China
Bulgaria
Iran
Caribbean Netherlands
Kiribati
Falkland Islands (Islas Malvinas)
Republic of the Congo
Christmas Island
Belarus
Jordan
The Bahamas
Marshall Islands
French Guiana
Côte d'Ivoire
Georgia
Switzerland
Kuwait
Belize
Northern Mariana Islands
Guyana
Cameroon
Hong Kong
Cyprus
Lebanon
Canada
New Caledonia
Peru
Cape Verde
Indonesia
Czech Republic
Oman
Costa Rica
Norfolk Island
Paraguay
Djibouti
India
Germany
Palestine
Cuba
Nauru
Suriname
Algeria
British Indian Ocean Territory
Denmark
Qatar
Curaçao
Niue
Uruguay
Western Sahara
Japan
Estonia
Saudi Arabia
Dominica
New Zealand
Venezuela
Eritrea
Kyrgyzstan
Spain
Syria
Dominican Republic
French Polynesia
Ethiopia
Cambodia
Finland
Turkey
Grenada
Papua New Guinea
Gabon
South Korea
Faroe Islands
Yemen
Greenland
Pitcairn Islands
Ghana
Kazakhstan
France
Guadeloupe
Palau
The Gambia
Laos
United Kingdom
Guatemala
Solomon Islands
Guinea
Sri Lanka
Guernsey
Honduras
Tokelau
Equatorial Guinea
Myanmar (Burma)
Gibraltar
Haiti
Timor-Leste
Guinea-Bissau
Mongolia
Greece
Jamaica
Tonga
Kenya
Macau
Croatia
Saint Kitts and Nevis
Tuvalu
Comoros
Maldives
Hungary
Cayman Islands
United States Minor Outlying Islands
Liberia
Malaysia
Ireland
Saint Lucia
Vanuatu
Lesotho
Nepal
Isle of Man
Collectivity of Saint Martin
Wallis and Futuna
Libya
Philippines
Iceland
Martinique
Samoa
Morocco
Pakistan
Italy
Montserrat
Madagascar
Singapore
Jersey
Mexico
Mali
Thailand
Liechtenstein
Nicaragua
Mauritania
Tajikistan
Lithuania
Panama
Mauritius
Turkmenistan
Luxembourg
Saint Pierre and Miquelon
Malawi
Taiwan
Latvia
Puerto Rico
Mozambique
Uzbekistan
Monaco
El Salvador
Namibia
Vietnam
Moldova
Sint Maarten
Niger
Montenegro
Turks and Caicos Islands
Nigeria
Macedonia (FYROM)
Trinidad and Tobago
Reunion
Malta
United States
Rwanda
Netherlands
Saint Vincent and the Grenadines
Seychelles
Norway
British Virgin Islands
Sudan
Poland
U.S. Virgin Islands
Saint Helena
Portugal
Sierra Leone
Romania
Senegal
Serbia
Somalia
Russia
South Sudan
Sweden
São Tomé and Príncipe
Slovenia
Swaziland
Svalbard and Jan Mayen
Chad
Slovakia
Togo
San Marino
Tunisia
Ukraine
Tanzania
Vatican City
Uganda
Mayotte
South Africa
Zambia
Zimbabwe