Publish your products
MB-78EI30 Fire-rated 2sash Window
Aluprof

MB-78EI30 Fire-rated 2sash Window

The MB-78EI fire partition system is intended for producing internal or external fire partition walls with single- or double-leaf doors with a fire resistance class of EI 15, EI 30, EI 45 or EI 60, according to the PN-EN 13501-2+A1:2010 norm. To a great extent, it is compatible with the standard window/door systems of ALUPROF S.A.: MB-45, MB-60 and MB-70 (they have common sections, details, hardware, treatment processes, etc).

The structure of the MB-78EI system is based on thermally-insulated aluminium profiles. The construction depth of the sections is equal to 78 mm. The profiles are characterized by a low overall heat transfer coefficient Uf, which results, in part, thanks to the use of special profiled thermal breaks of the width of 34 mm. The system enables the application of all types of fire-resistant glass panels of appropriate class (infill thickness from 6 to 49.5 mm). With this system, the smoke-proof structures in several production versions are also available. The tests carried out at the Building Technology Institute in Warsaw proved that the products manufactured with this system had also a very good acoustic insulation (up to 40 dB).

In 2011, the MB-78EI system was modernized and gained new possibilities with regard to admissible structure dimensions and other construction solution

Specification
  • Performance for MB-78 EI:

    • Single or double fire-resistant glass of a thickness of up to 49 mm
    • Steel accessories and expanding tapes that protect the structure from high temperatures
    • GKF or CI type fire protection inserted inside the profiles, enables performance classes EI15 to EI 90
    • Profiled thermal break that provides adequate protection against heat loss (Uf from 1.6 m2K)
    • Different door bottom rail seal solutions: with & without threshold profile option, obtaining a smoke-proof class Sm Sa

    The MB-78EI system has a Technical Approval of the No. AT-15-6006/2016 and a  certificate CERTIFIRE by the Institute of Warrington Certification Ltd No. CF 5138.

Technical specification
  • Unique ref.MB-78EI30_firerated_window
  • Product familyFire rated systems
  • Product groupMB-78EI
  • TypeObject (single object)
  • Date of publishing2024-03-01
  • Edition number1
  • Depth (mm)78
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationWindow
  • Uniclass 2015 CodePr_25_80_79
  • Uniclass 2015 DescriptionSmoke and fire barriers
  • CSI MasterFormat 2014 Code08 11 16
  • CSI MasterFormat 2014 TitleAluminum Doors and Frames
  • OmniClass Number23-17 13 13 11
  • OmniClass TitleMetal Fixed Windows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit