Publish your products
MB-79N Casement Window 2-sash Top-hung - Fixed
MB-79N Casement Window 2-sash Top-hung - Fixed
    Aluprof

    MB-79N Casement Window 2-sash Top-hung - Fixed

    The MB-79N Casement is an outward-opening window system which features a thermal break and is used to create external architectural elements such as various types of windows, lobbies, shop windows and spatial structures providing excellent thermal and acoustic performance, along with first-class air- and watertightness. It meets every requirement for energy efficient and environmental protection.

      Three variants of the aluminium profiles are available, with different technical parameters suiting various different needs. The E variant is the basic version, the ST variant offers a two-component central gasket and the SI variant features additional insulating inserts between the thermal breaks. Thanks to the wide range of profiles and their rigidity, the system makes it possible to produce large-scale, heavy structures. It also features superb kinematics, meaning that very small windows can be made as and when required.

      Specification
      • Why MB-79N Casement ?

        • the structural depth of the profiles is 70 mm for the frame and 79 mm for the vent. These depths create the effect of a single plane on the inside once the window is closed
        • the system makes it possible to achieve a high thermal performance through the use of EPS insulating inserts fitted in the central section of the glazing unit profile.
        • the excellent kinematics of the window ensure that operable structures with a vent size starting at 270 mm will operate correctly
        • the MB-79N Casement is compatible with other ALUPROF solutions, particularly those from the MB-79N family. This means that a great many of the parts, such as glazing beads, gaskets, hardware and most accessories, can be used interchangeably
      Technical specification
      • Unique ref.MB-79N_Casement_window_1-sash_tophung_fixed
      • Product familyWindows & Doors
      • Product groupMB-79N Casement windows
      • TypeObject (single object)
      • Date of publishing2024-02-07
      • Edition number1
      • Depth (mm)79
      Related
      • Material mainAluminum
      • Material secondaryGlass
      • Designed inPoland
      • Manufactured inPoland
      Classification
      • BIMobject CategoryWindows - Tilt and Turn Windows
      • IFC classificationWindow
      • UNSPSC nameWindows
      • UNSPSC code301716
      • Uniclass 2015 CodeEF_25_30
      • Uniclass 2015 DescriptionDoors and windows
      • CSI MasterFormat 2014 Code08 50 00
      • CSI MasterFormat 2014 TitleWindows
      • OmniClass Number23-17 13 00
      • OmniClass TitleWindows
      • CSI UniFormat II CodeB2020
      • CSI UniFormat II TitleExterior Windows

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      Oman
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Pakistan
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Palestine
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Philippines
      Sint Maarten
      Namibia
      Norway
      Qatar
      The Bahamas
      Niger
      Poland
      Saudi Arabia
      Trinidad and Tobago
      Nigeria
      Portugal
      Singapore
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      South Korea
      U.S. Virgin Islands
      Reunion
      Russia
      Sri Lanka
      United States
      Rwanda
      San Marino
      Syria
      Saint Helena
      Serbia
      Taiwan
      São Tomé and Príncipe
      Slovakia
      Tajikistan
      Senegal
      Slovenia
      Thailand
      Seychelles
      Spain
      Türkiye
      Sierra Leone
      Svalbard and Jan Mayen
      Turkmenistan
      Somalia
      Sweden
      United Arab Emirates
      South Africa
      Switzerland
      Uzbekistan
      South Sudan
      Ukraine
      Vietnam
      Sudan
      United Kingdom
      Yemen
      Tanzania
      Vatican City
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit