Publish your products
MB-86 Casement System
Aluprof

MB-86 Casement System

The MB-86 Casement outward opening window system with a thermal break forms a part of the MB-86 system designed to execute elements of architectural external development, e.g. different types of fixed and outward-opening windows, porch enclosures, shop windows and spatial structures featuring high thermal and sound insulation performance, as well as tightness to water and air infiltration.
The system meets all the requirements in respect of energy efficiency and environmental protection.
The parameters of windows based on the MB-86 Casement system exceed the most stringent applicable regulations and standards.

Specification
  • FEATURES OF THE MB-86 CASEMENT WINDOW SYSTEM

    • The constructional depth of window profiles equals: 77 mm (window frame), 86 mm (sash). Such depths of sash and frame profiles give the effect of unbroken surface seen from the inside after closing.

    • The profiles used in the system feature three-chamber construction, the core of which is an insulating chamber placed between thermal spacers 43 and 42 mm wide.

    • The system makes it possible to achieve high thermal insulation thanks to the use of EPS insulating inserts, which are placed in the central chamber of the composite section,

    • High tightness to water penetration and air infiltration, as well as excellent thermal insulation performance have been possible to achieve due to the special shape of 2-component central gasket (with cellular insulating part) as well as glazing and closing gaskets.

    • Most gaskets (e.g. glazing and external closing gaskets) are fitted as continuous stripping, without any corner trimming. The ends of gaskets are joined in mid-length of the top rail of the window frame. The central gasket is trimmed at the angle of 45º and glued in the corners or trimmed at the angle of 90º and glued to a rubber corner. The central gasket is also available in the form of a vulcanised frame. Such manner of gasket fitting guarantees very high tightness to water penetration and air infiltration.

    • Possible glazing ranges: window frame – from 13 mm to 61 mm, window sash – from 22 mm to 70 mm. Such a wide glazing range allows for the installation of all available on the market types of single-chamber, two-chamber, sound proof or burglar-proof glass panels.

    • Application of standard Euro grooves makes it possible to accommodate most hardware types available on the market, intended for aluminium and plastic outward opening windows. Profiles without grooves in the frame are used in the case of scissor hardware.

    • Scissor hardware (not visible) or tradition rotating hinges (visible) may be applied in the windows of this system.

    • Drainage of profiles may be either concealed or may come with a decorative cap.

    • Compound profiles may be subjected to the process of powder coating or anodic oxidation.

    • Profile connections are executed, just as in the case of MB-86, with minimum working with the use of applied corner cleats and supplementary accessories.

    • The technology of fabrication of the construction is simplified as much as possible, hence high time efficiency is achieved in window fabrication. Tooling, (drilling templates, presses or blanking dies) may be used for most workings. All elements of the tooling applicable in the MB-86 Casement system are contained in the section “Tooling”.

    The MB-86 Casement system is compatible with other systems manufactured by Aluprof, especially with the MB-86 system. That is why a great number of elements may be applied in more than one system, e.g. glazing strips, gaskets, hardware and most accessories.


Technical specification
  • Unique ref.MB-86_Casement_system
  • Product familyWindows & Doors
  • Product groupMB-86 Casement windows
  • TypeObject (single object)
  • Date of publishing2021-02-26
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Casement Window
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit