Publish your products
MB-86 Casement Window 1-sash Bottom-hung
MB-86 Casement Window 1-sash Bottom-hung
MB-86 Casement Window 1-sash Bottom-hung
    Aluprof

    MB-86 Casement Window 1-sash Bottom-hung

    The MB-86 Casement outward opening window system with a thermal break forms a part of the MB-86 system designed to execute elements of architectural external development, e.g. different types of fixed and outward-opening windows, porch enclosures, shop windows and spatial structures featuring high thermal and sound insulation performance, as well as tightness to water and air infiltration.
    The system meets all the requirements in respect of energy efficiency and environmental protection.
    The parameters of windows based on the MB-86 Casement system exceed the most stringent applicable regulations and standards.

    Specification
    • FEATURES OF THE MB-86 CASEMENT WINDOW SYSTEM

      • The constructional depth of window profiles equals: 77 mm (window frame), 86 mm (sash). Such depths of sash and frame profiles give the effect of unbroken surface seen from the inside after closing.

      • The profiles used in the system feature three-chamber construction, the core of which is an insulating chamber placed between thermal spacers 43 and 42 mm wide.

      • The system makes it possible to achieve high thermal insulation thanks to the use of EPS insulating inserts, which are placed in the central chamber of the composite section,

      • High tightness to water penetration and air infiltration, as well as excellent thermal insulation performance have been possible to achieve due to the special shape of 2-component central gasket (with cellular insulating part) as well as glazing and closing gaskets.

      • Most gaskets (e.g. glazing and external closing gaskets) are fitted as continuous stripping, without any corner trimming. The ends of gaskets are joined in mid-length of the top rail of the window frame. The central gasket is trimmed at the angle of 45º and glued in the corners or trimmed at the angle of 90º and glued to a rubber corner. The central gasket is also available in the form of a vulcanised frame. Such manner of gasket fitting guarantees very high tightness to water penetration and air infiltration.

      • Possible glazing ranges: window frame – from 13 mm to 61 mm, window sash – from 22 mm to 70 mm. Such a wide glazing range allows for the installation of all available on the market types of single-chamber, two-chamber, sound proof or burglar-proof glass panels.

      • Application of standard Euro grooves makes it possible to accommodate most hardware types available on the market, intended for aluminium and plastic outward opening windows. Profiles without grooves in the frame are used in the case of scissor hardware.

      • Scissor hardware (not visible) or tradition rotating hinges (visible) may be applied in the windows of this system.

      • Drainage of profiles may be either concealed or may come with a decorative cap.

      • Compound profiles may be subjected to the process of powder coating or anodic oxidation.

      • Profile connections are executed, just as in the case of MB-86, with minimum working with the use of applied corner cleats and supplementary accessories.

      • The technology of fabrication of the construction is simplified as much as possible, hence high time efficiency is achieved in window fabrication. Tooling, (drilling templates, presses or blanking dies) may be used for most workings. All elements of the tooling applicable in the MB-86 Casement system are contained in the section “Tooling”.

      The MB-86 Casement system is compatible with other systems manufactured by Aluprof, especially with the MB-86 system. That is why a great number of elements may be applied in more than one system, e.g. glazing strips, gaskets, hardware and most accessories.


    Technical specification
    • Unique ref.MB-86_Casement_window_1sash_bottomhung
    • Product familyWindows & Doors
    • Product groupMB-86 Casement windows
    • TypeObject (single object)
    • Date of publishing2021-06-15
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Casement Window
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit