Set your location and language to prioritise localised information. Continue
MB-86 SI Window 1-sash Tilt&Turn Bicolor
Aluprof

MB-86 SI Window 1-sash Tilt&Turn Bicolor

The MB-86 window and door system is a product with very good parameters, which allows the various needs of users to be satisfied. Its sections are available in 3 design variants depending on the requirements for thermal energy saving: ST, SI and AERO. MB-86 is the only aluminium window and door system in the world where aerogel is used – a material with excellent thermal insulation. The advantages of the MB-86 system also include the high durability of profiles, which allows constructions with large overall dimensions and weight to be made.

Features that affect the functionality and aesthetics of constructions made in MB-86 system are as follows:

  • wide thermal breaks in a new shape allowing the use of an additional partition in the profile insulation zone
  • a two-component central gasket to perfectly seal and thermally insulate the space between the sash and frame
  • a wide range of sections ensures that the required aesthetics and the durability of the construction is achieved
  • glazing beads with additional sealing, available in three variants: Standard, Prestige and Style
  • profile shapes adjusted to use various types of multi-point locking including, but not limited to, concealed hinges
  • a wide range of glazing allows the use of all common types of panes, including two-chamber acoustic or anti-burglary
  • profile drainage available in two variants: conventional or concealed
Specification
  • Technical parameters of the system:

    • Air permeability: windows: class 4, doors: class 3, PN-EN 12207:2001
    • Water tightness: window class E 1500 Pa, doors: class 5A (200 PA) PN-EN 12208:2001
    • Thermal insulation (Uf): MB-86 SI: windows: from 0.92 W/(m2K), doors: from 1.76 W/(m2K), doors: MB-86 SI+: from 1.49 m2K
    • Wind resistance: windows: class C5, doors: class C1/B1, PN-EN 12210:2001
Technical specification
  • Unique ref.MB-86_SI_tilt_and_turn_single_window-bicolor
  • Collection setWindows & Doors
  • CollectionMB-86 SI windows
  • TypeObject (single object)
  • Date of publishing2022-04-20
  • Edition number1
  • Depth (mm)86
Related
  • Material mainAluminum
  • Material secondaryGlass
Classification
  • BIMobject CategoryWindows - Tilt and Turn Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe