Publish your products
MB-86US SI System with invisible window sash
MB-86US SI System with invisible window sash
    Aluprof

    MB-86US SI System with invisible window sash

    The MB-86US system is used to make different types of windows, balcony doors, porches, shop windows and spatial structures, which characterise very good thermal and acoustic insulation and high air and water tightness. The window features that a vent profile is hidden behind the profile of the window outer frame, and surfaces of mounted glass panels in active and fixed profiles are on one plain. Thanks to that external opening and fixed panels look identical.

    Specification
    • The depth of window section is 77 mm (jamb), 80.8 mm (leaf). The width of external window frame is little what makes glass fitting and the quantity of falling through lighting maximum increased. A design seems to be slender and light. The value of eventual  glass thickness: in the window outer frame – from 7 up to 52 mm, in the casement – from 15 to 60 mm. Such a wide range of glazing allows to mount all found at the market types of double or triple-glazed units, sound proof/acoustic or anti-burglar glass.

      In terms of technical properties the MB-86US system meet all requirements concerning energy conservation and environmental protection. The structure of the profile similarly to basic MB-86 system has three variants depending on requirements of thermal insularity: MB-86US ST, MB-86US SI and  MB-86US AERO with the use of modern insulation from aerogel.

      The system gives great abilities in created structures: maximal dimensions of casements  exceed standard values for this type of construction. Hs max=2,5 m, Ls max=1,6m. Maximum loaf weight is 150 kg.


    Technical specification
    • Unique ref.MB-86US_SI_system
    • Product familyWindows & Doors
    • Product groupMB-86US windows
    • TypeObject (single object)
    • Date of publishing2020-07-24
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Double Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit