Publish your products
MB-OpenSky 120 Pergola System
MB-OpenSky 120 Pergola System
    Aluprof

    MB-OpenSky 120 Pergola System

    4.7 out of 5 stars4.7(15 reviews)

    MB-OPENSKY 120 is a unique product that perfectly fits in with the trends of modern construction and is characterised by its high durability and high quality of details. The use of an innovative method of fitting profiles has ensured the stability of the entire system, as well as aesthetically pleasing connections with invisible gaps. The roofing of the MB-Opensky 120 pergola is a module made up of movable slats, equipped with a mechanism enabling smooth change of its inclination angle from 0 to 135° on the axis. The range includes slats in two shapes: SLIM (Z type) and STANDARD (FLAT type). The transmission mechanism, equipped with an automatic adjustment system, allows rapid installation on-site and easy and problem-free adjustment of the individual slats. The clever design of the MB-OpenSky 120 pergola makes it durable and resistant to weather conditions.

    The product has been equipped with a gabled drainage system, allowing rainwater to be effectively drained from the roof inside the entire surface of the column. Tests carried out on the system showed that, for structures with the maximum dimensions, the permissible snow load is 72kg/m² and a simultaneous wind load of around 110 km/h. There is a free-standing version and it's maximum dimensions are: length 6m x width 4m x height 3m.

    The MB-OpenSky 120 pergola is equipped with a fully electric roof-control mechanism that is completely concealed in the structure. The mechanism can be operated using a remote control, a switch, a mobile phone app or the desired scenario programmed into a smart home control system. The pergola can also be fitted with further accessories, including a wind sensor, a rain sensor and/or a sun sensor, all of which significantly enhance user comfort. If side blinds or panels are used, they can be fully integrated into the roof control system. This means that the entire pergola can be controlled via one device.

    Specification
    • Features and aesthetics:

      • robust construction made of extruded aluminium,
      • highly aesthetic connections,
      • aesthetically concealed articulated consoles for easy installation,
      • roof module made up of slats - smooth change of angle of inclination in axis from 0 to 135°,
      • two available shapes of slats SLIM (Z type) i STANDARD (FLAT type),
      • power transmission mechanism with automatic adjustment system - quick installation and easy slat adjustment,
      • a motor aesthetically concealed in the design,
      • gabled drainage system - effective drainage of rainwater from the roof over the entire column,
      • option to mount the intermediate column on the finished structure,
      • available LED lighting,
      • possibility to use side screens such as sliding glass panels and/or screens,
      • rafter revision to allow installation of radiant heaters,
      • a wide range of RAL colours - 12 colours in the standard palette!
    Technical specification
    • Unique ref.mb-opensky-120
    • Product familyPergola
    • Product groupMB-OpenSky 120
    • TypeObject (single object)
    • Date of publishing2023-06-21
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryConstruction - Shading Systems
    • IFC classificationBuilding Element Proxy
    • Uniclass 2015 CodeSs_25_50_45_10
    • Uniclass 2015 DescriptionCanopy systems
    • CSI MasterFormat 2014 Code10 73 16
    • CSI MasterFormat 2014 TitleCanopies
    • OmniClass Number23-17 21 11 11 13
    • OmniClass TitleLouvered Canopies

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe