Publish your products
MB-Skyline Type S Narrow-Profile Triple sliding door Fix-2Slide
Aluprof

MB-Skyline Type S Narrow-Profile Triple sliding door Fix-2Slide

The MB-SKYLINE TYPE S sliding door system represents a groundbreaking evolution in architectural design. Featuring slim profiles that seamlessly integrate into walls and ceilings, and an ultra-narrow mullion where door leaves meet, this system achieves a sleek, minimalist aesthetic that enhances the elegance and lightness of any structure. Its standout feature is the fully concealed gap threshold, creating a seamless transition between indoor and outdoor spaces like never before.

In the MB-SKYLINE TYPE S, the bottom profile together with the sliding rollers has been discreetly built into the floor, producing at the threshold a refined, almost invisible gap. Building on the proven success of the MB-Skyline model, this enhanced version ensures exceptional quality, smooth operation, and unparalleled design flexibility.

Key Features and Benefits:

  • Door frame with two or three tracks, integrated into the walls and ceiling
  • Slim door leaf profiles that remain invisible at the sides when equipped with a drive or mullion-based locking
  • A 25 mm mullion at the meeting point of the door leaves
  • Maximum door leaf weight: 500 kg (manual operation) or 750 kg (with concealed drive)
  • Glazing options ranging from 52 to 60 mm
  • Construction depth of door profiles: 71 mm for the leaf, 190 mm for the two-track frame, and 292 mm for the three-track frame
  • Innovative profile to compensate for ceiling deflection
  • Quiet and aesthetically refined sliding seals in the frame
  • Adjustable sliding rollers ensure smooth door operation
  • Manual locking available on the door leaf profile or mullion
  • Drive with integrated radio receiver, safety radar, and smart device control compatibility
  • Option for a fixed glazed panel, visually matching the operable door leaf
  • Concealed drainage system for a clean look
  • System-specific adjustable mounting consoles
  • Enhanced thermal insulation in the structural base
  • ‘Zero mullion’ design enables external sun protection, such as SkyFlow venetian blinds and SkyRoll screens
Technical specification
  • Unique ref.MB-Skyline_Type_S_Narrow-Profile_Triple_sliding_door_Fix-2Slide
  • Product familyWindows & Doors
  • Product groupMB-Skyline Type S
  • TypeAssembly (multiple objects)
  • Date of publishing2026-05-14
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeSs_25_30_20_77
  • Uniclass 2015 DescriptionSliding doorset systems
  • CSI MasterFormat 2014 Code08 32 13
  • CSI MasterFormat 2014 TitleSliding Aluminum-Framed Glass Doors
  • OmniClass Number23-17 11 13 19
  • OmniClass TitleSliding Metal Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
Oman
Saint Pierre and Miquelon
Mayotte
Montenegro
Pakistan
Saint Vincent and the Grenadines
Morocco
Netherlands
Palestine
Saint-Barthélemy
Mozambique
North Macedonia
Philippines
Sint Maarten
Namibia
Norway
Qatar
The Bahamas
Niger
Poland
Saudi Arabia
Trinidad and Tobago
Nigeria
Portugal
Singapore
Turks and Caicos Islands
Republic of the Congo
Romania
South Korea
U.S. Virgin Islands
Reunion
Russia
Sri Lanka
United States
Rwanda
San Marino
Syria
Saint Helena
Serbia
Taiwan
São Tomé and Príncipe
Slovakia
Tajikistan
Senegal
Slovenia
Thailand
Seychelles
Spain
Türkiye
Sierra Leone
Svalbard and Jan Mayen
Turkmenistan
Somalia
Sweden
United Arab Emirates
South Africa
Switzerland
Uzbekistan
South Sudan
Ukraine
Vietnam
Sudan
United Kingdom
Yemen
Tanzania
Vatican City
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit