Publish your products
MB-SLIMLINE Window 2-sash Vertical Fixed - Bottomhung
Aluprof

MB-SLIMLINE Window 2-sash Vertical Fixed - Bottomhung

4.8 out of 5 stars4.8(6 reviews)

Highly insulated, MB-Slimline window system with thermal break is intended for fabrication of external  structure elements such as various types of highly resistant, inward-openable windows (side-hung, hopper, tilt-and-turn windows) and fixe windows of an excellent water resistance, air tightness, and sound insulation performance. With its very small-width aluminium profiles, visible from the external side of the construction, MB-Slimline enables to fabricate casements in two variants – with visible or invisible profiles (SG) from the external side of the structure. When invisible casements are used, the appearance of openable and fixed units is almost identical. This system can also greatly replace the old-style windows, made of steel profiles and maintain a similar appearance from the outside of the construction, while significantly increasing the thermal insulation of the partition.

Specification
  • Features and benefits MB-SLIMLINE:

    • high resistance to water & air infiltration plus an excellent thermal insulation can be obtained thanks to the special shape of the central gasket
    • good thermal insulation Uw from 0,8 W/(mK)
    • important glazing range, up to 81 mm
    • the use of typical “Euro” grooves enables installation of most of the available fittings
    • the construction method is maximally simplified. Profile connections (corner & T-connections) are performed by bolting or studding

    Technical parameters:
    • Air permeability: class 4, EN 1026:2001; EN 12207:2001
    • Watertightness: classE 1500, EN 1027:2001; EN 12208:2001
    • Thermal insulation: (Uw): from 0,8 W/(m2K)
Technical specification
  • Unique ref.MB-SLIMLINE_window_2sash_vertical_fixed_bottomhung
  • Product familyWindows & Doors
  • Product groupMB-SLIMLINE windows
  • TypeObject (single object)
  • Date of publishing2021-09-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Double Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Asia Europe North America Africa
Azerbaijan
Austria
Canada
Kenya
Georgia
Belarus
Haiti
Iran
Belgium
United States
Kuwait
Bosnia and Herzegovina
Qatar
Croatia
Saudi Arabia
Czech Republic
Türkiye
Denmark
United Arab Emirates
Estonia
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Latvia
Lithuania
Moldova
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom