Publish your products
MB-SR50N EI EFEKT fire rated curtain wall
MB-SR50N EI EFEKT fire rated curtain wall
    Aluprof

    MB-SR50N EI EFEKT fire rated curtain wall

    The MB-SR50 EI and MB-SR50 EI curtain wall fire rated systems have been developed to provide a light-weight curtain & fire resistant wall, of classes EI 15, EI
    30, EI45, EI 60 classes according to PN-EN 1364-3 and PN-EN 1364-1 and of fire-resistant glass-covered roofs. The system is classified as non-fire spreading (NRO).
    These solutions use profiles of the basic, MB-SR50 and MB-SR50N façade systems: mullions of a depth of between 85 and 225 mm and transoms of a depth of
    65+ 189,5 mm. Both systems are linked technologically and functionally, the main difference between them lies in the shape and depth of the profiles: rounded
    profiles with a radius of 2.5 mm characteristic of the MB-SR50 are replaced by the “sharp edge” in the MB-SR50N system. This affects substantially the aesthetics
    of the structure – the MB-SR50N system design is such that, like size transoms & mullions will provide a flush internal finish of the “box aspect” of the profiles,
    creating a desirable, unified grid appearance. This allows the glazing building to be a unified-looking grid.
    The design of the fire rated curtain wall system allows the use of angled connections to ± 7.5° per side, angled connections 90° or 135° (internal or external) and
    building façades tilted from the vertical at an angle of ± 15°. It is also possible to install the MB-78EI fire doors while maintaining the fire resistance of the whole
    structure in classes EI 30 or EI 60.

    Specification
      • Single or double (sealed unit) fire resistant glasses, mechanical fix, glazed infill system, accommodating glass of a thickness up to 64 mm 
      • Steel accessories, special bolts and expanding tapes that protect the structure from high temperatures
      • GKF or CI type fire protection inserted inside the profile, enabling performance classes of EI 15 – EI 60
      • Mullion and transom supporting structure gives the possibility to build vertical facades, inclined from the vertical position by an angle of ± 15° and glazed roofs
      • The inner core aluminium profile insert, provides the necessary integrity of the construction in the event of a fire 

    Technical specification
    • Unique ref.MB-SR50N_EI_EFEKT_curtain_wall_fire_rated_systems
    • Product familyFaçade systems
    • Product groupFire-rated facades
    • TypeObject (single object)
    • Date of publishing2021-02-02
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_10_20
    • Uniclass 2015 DescriptionCurtain walling systems
    • CSI MasterFormat 2014 Code08 44 13
    • CSI MasterFormat 2014 TitleGlazed Aluminum Curtain Walls
    • OmniClass Number23-13 33 27 11
    • OmniClass TitleCurtain Walls

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit