Publish your products
SKT OPOTERM Top-mounted Roller Shutter System
SKT OPOTERM Top-mounted Roller Shutter System
SKT OPOTERM Top-mounted Roller Shutter System
SKT OPOTERM Top-mounted Roller Shutter System
    Aluprof

    SKT OPOTERM Top-mounted Roller Shutter System

    4.2 out of 5 stars4.2(6 reviews)

    SKT OPOTERM is a very universal product designed primarily for installation in newly erected buildings (mainly developer buildings) or for replacement of window joinery. This system belongs to the family of top-mounted roller shutters. The roller shutter box is installed directly on the window frame by means of an appropriately selected adaptive profile, compatible with the window frame profile. It is made of very good quality PVC elements and its interior has been additionally insulated, thus increasing the thermal insulation, which was confirmed by tests carried out in the IFT ROSENHEIM Institute. The roller-boxes were tested using EPS (Neopor, thermal insulation material) – the tests were based on the current standards and calculation methods. The product demonstrated a very good thermal transmittance performance, e. g. the SKT 230/170 box with integrated insect screen obtained a Usb coefficient of 0.73 W / (m²K) while maintaining high operability to shadow larger glazed areas.

    SKT OPOTERM is a versatile product that allows installation without casing, with partial or complete casing as the front of the box is at the same time a base for any finishing material (e.g. polystyrene, plaster, clinker, etc.) and therefore it remains an unnoticeable element of the façade. Product's particular advantage is the ability to choose how to access the product from the bottom or from the front of the box, this even before the final installation of the roller shutter takes place. Moreover, well thought-out construction of the system allows to fit a single roller shutter as well as a set of roller shutters in one roller shutter box. The system is also available with narrow channels made of extruded aluminium for maxi and mini profiles to allow additional frame insulation in order to minimize heat loss. For buildings with very thin walls, which do not have any development possibilities, a variant with the so-called rounded side profile can be used. In view of the French market, where it is very common to use old frames that are not dismantled during renovation as they are the load-bearing element of the building structure. The roller’s curtain can be made of high quality aluminium sheet that ensures durability and resistance to abrasion and weathering or made of PVC profiles.

    The system’s design enables integration with insect screens, which ensure effective protection against insects. Several system variants are available, such as: SKT OPOTERM NOVA, SKT OPOTERM RENO and SKT OPOTERM MONOBLOCK.


    Specification
    • Technical parameters of the system:

      • Roller shutter boxes are made of high quality PVC components and are characterised by an increased thermal insulation,
      • Roller shutter boxes available in sizes: 230/170, 230/210, 255/240,
      • Roll-up insect screen can be integrated in to roller shutter, 
      • Roller shutter curtain can be made with: polyurethane foam filled aluminium profiles, PVC profiles,
      • Roller shutters can be controlled manually or by an electric drive via a wall-mounted transmitter or remote control. Smart control via computer, tablet or smartphone is also an option.
    Technical specification
    • Unique ref.SKT_OPOTERM_top_mounted_and_roller_shutter
    • Product familyAccessories
    • Product groupShutters / Blinds
    • TypeObject (single object)
    • Date of publishing2020-04-01
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPVC
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationBuilding Element
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodePr_30_59_84_73
    • Uniclass 2015 DescriptionRoller shutters
    • CSI MasterFormat 2014 Code10 71 13.13
    • CSI MasterFormat 2014 TitleExterior Shutters
    • OmniClass Number23-17 21 11 13
    • OmniClass TitleExterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    Oman
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Pakistan
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Palestine
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Philippines
    Sint Maarten
    Namibia
    Norway
    Qatar
    The Bahamas
    Niger
    Poland
    Saudi Arabia
    Trinidad and Tobago
    Nigeria
    Portugal
    Singapore
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    South Korea
    U.S. Virgin Islands
    Reunion
    Russia
    Sri Lanka
    United States
    Rwanda
    San Marino
    Syria
    Saint Helena
    Serbia
    Taiwan
    São Tomé and Príncipe
    Slovakia
    Tajikistan
    Senegal
    Slovenia
    Thailand
    Seychelles
    Spain
    Türkiye
    Sierra Leone
    Svalbard and Jan Mayen
    Turkmenistan
    Somalia
    Sweden
    United Arab Emirates
    South Africa
    Switzerland
    Uzbekistan
    South Sudan
    Ukraine
    Vietnam
    Sudan
    United Kingdom
    Yemen
    Tanzania
    Vatican City
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit