Publish your products
SRS90 Front-Mounted Roller Blind System
SRS90 Front-Mounted Roller Blind System
SRS90 Front-Mounted Roller Blind System
    Aluprof

    SRS90 Front-Mounted Roller Blind System

    External roller blinds are a highly functional solution which is frequently used for public and residential buildings alike. The main advantage of these blinds is the protection they provide interiors against exposure to the sun as a result of their specialist, technical fabrics.

    They also provide privacy by stopping people outside from seeing in, while giving users an excellent view out. In addition, they offer optical comfort by acting as an effective barrier to exterior light and minimising the screen glare it can trigger. With the right choice of fabric, external roller blinds become a stylish accessory, adding a unique decorative flourish to a building. It is worth noting that, when properly chosen, they can also function as efficient insect screens, keeping interiors ‘bug-free’.

    The ALUPROF range offers three systems, the SkyRoll Zip, the SkyRoll Classic and the SkyRoll Eco.

    The offered screen systems provide a perfect balance between light and shade, and what is more, they can be a timeless decorative element of a building. Specialist fabrics used in screens, thanks to their reflective, permeable, and absorbent properties, stop the greenhouse effect inside the room, which helps to maintain a constant, comfortable temperature, while maintaining.

    What are the benefits of using screens?

    - SUNSHADE – screen type roller shutters perfectly protect rooms against overheating by improving comfort of work. 

    - VISUAL COMFORT – screens provide adequate visual comfort, minimizing the effect of glare that may appear on the computer screen. - ENERGY SAVING – thanks to the use of this type of sunshade, we can significantly reduce expenditure on air conditioning in the summer season. 

    -PRIVACY - screens protect interiors against the gaze of unwanted people, while maintaining good visibility outside the building (homogeneous transparency). 

    -MODERN DESIGN – the variety of fabrics makes screens a modern decorative element, which will give each building an individual character. 

    -PROTECTION – a properly selected screen system can also effectively protect the interior from the presence of insects.

    Specification
    • SkyRoll Classic is the most popular system in the family of screen type roller shutters, which is designed both for use in public buildings as well as in modern residential buildings. This product perfectly reduces solar radiation without sacrificing natural daylight, providing optimum protection against overheating. In this system there is no direct integration of the fabric with the guide channel.  The product is available in front-mounted, flush-mounted or top-mounted variant.

      Depending on the version of the selected product, the offer includes construction elements made of aluminium sheet, PVC or extruded aluminium and were adopted mainly from SkyRoll Zip system. This is extremely important for manufacturers, as it allows the use of most components such as guide channels, round reel or bottom rail and thus optimises stock levels. This solution is also equipped with a telescopic cap for the round reel, providing installers with fast assembly, disassembly, and non-invasive service access. This holder can also be used with roller shutters. Manual control is not possible. The maximum dimension is 3000 x 5000 mm (15m²).

    Technical specification
    • Unique ref.srs90-outdoor-roller-blind
    • Product familyAccessories
    • Product groupShutters / Blinds
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Shades
    • IFC classificationDistribution Chamber Element
    • ETIM CodeEC003229
    • ETIM NameRoller shutter
    • UNSPSC nameShutters
    • UNSPSC code30151801
    • Uniclass 2015 CodePr_30_59_07_26
    • Uniclass 2015 DescriptionExternal roller blinds
    • CSI MasterFormat 2014 Code10 71 13.23
    • CSI MasterFormat 2014 TitleCoiling Exterior Shutters
    • OmniClass Number23-17 21 11 13 19
    • OmniClass TitleCoiling Exterior Shutters
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Asia Europe North America Africa
    Azerbaijan
    Austria
    Canada
    Kenya
    Georgia
    Belarus
    Haiti
    Iran
    Belgium
    United States
    Kuwait
    Bosnia and Herzegovina
    Qatar
    Croatia
    Saudi Arabia
    Czech Republic
    Türkiye
    Denmark
    United Arab Emirates
    Estonia
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Latvia
    Lithuania
    Moldova
    Montenegro
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Serbia
    Slovakia
    Slovenia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom