Publish your products
VTAC Vertical Terminal Air Conditioner and Heat Pump AVH24
Amana

VTAC Vertical Terminal Air Conditioner and Heat Pump AVH24

From the beginning, every Amana brand product has been made with the same core philosophy: to provide our customers with high-quality products that are reliable, meet their needs, and last longer than the rest. And we keep that philosophy firmly in mind as we build our industry-leading Amana brand Vertical Terminal Air Conditioners (VTACs) and air-conditioning and heating products.

Features

  • 22,500 BTU/h capacity
  • EER = 11.0
  • Corrosion Resistant Blue Fin Condenser Coils
  • 5 Year Limited Warranty
  • Electrical Disconnect
  • Heat Pump with Backup Electric Heat
  • Outside Air Vent Door
  • Standard 23" x 23" Footprint
    Specification
    • Voltage208/230V & 265V
      Capacity (BTU/h)22,500
      COP3.3
      Heater Options2.5 / 3.4 / 5.0 / 7.5 / 10 kW
      EER11.0
    Technical specification
    • Unique ref.vtac-vertical-terminal-air-conditioner-and-heat-pump-AVH24
    • Product familyAmana
    • Product groupVTAC
    • TypeObject (single object)
    • Date of publishing2023-06-02
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryHVAC - Heat Pumps
    • IFC classificationAir Terminal
    • UNSPSC nameHeat pumps
    • UNSPSC code40101806
    • Uniclass 2015 CodePr_70_60_37
    • Uniclass 2015 DescriptionHeat pumps
    • CSI MasterFormat 2014 Code23 81 43
    • CSI MasterFormat 2014 TitleAir-Source Unitary Heat Pumps
    • OmniClass Number23-33 17 11
    • OmniClass TitlePackaged Heat Pumps
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit