Publish your products
Amarr® 2732 Medium-Duty Steel Garage Door
Amarr® 2732 Medium-Duty Steel Garage Door
    Amarr

    Amarr® 2732 Medium-Duty Steel Garage Door

    4.0 out of 5 stars4.0(6 reviews)

    Solid steel construction is the basis for the Amarr 2732. Two tough steel skins with CFC-free polystyrene insulation, and a thermal break creates a barrier to keep heat and cold from transferring through the door. The ideal choice for International Energy Conservation Code (IECC)/insulated door projects that are budget sensitive and do not require a 24-gauge exterior.

    RAPID INSTALL VERTICAL LIFT

    Time is money! Designed for Amarr commercial warehouse and dock doors; saves approximately 20 minutes installation time.

    ECO-FRIENDLY

    Our polystyrene insulation is free of Ozone depleting Chlorofluorocarbons (CFC) while providing efficient insulation to help reduce the negative environmental impact of heating and cooling energy use.

    Specification
    • Amarr 2732
      R-Value9.4
      Steel Thickness27/27 ga
      Panel DesignPencil Groove
      Steel EmbossmentStucco
      Construction LayersThree
      Max Std Width24'2"
      Max Std Height26'1"
      Door Thickness2" (5.1cm)
      U-Value0.106

      garage door garage doors garage kapi warehouse residential entry frame

    Technical specification
    • Unique ref.Amarr-2732-Medium-Duty-Steel-Garage-Door
    • Product familyDoor
    • Product groupSteel Sectional - Polystyrene Insulated Garage Door
    • TypeObject (single object)
    • Date of publishing2021-11-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Garage Doors
    • IFC classificationDoor
    • UNSPSC nameMetal doors
    • UNSPSC code30171505
    • Uniclass 2015 CodePr_30_59_24_75
    • Uniclass 2015 DescriptionSectional overhead doorsets
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit