Publish your products
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range
    AMCC

    Fixed PVC Window With Roller Shutter - Exterior insulation installation - A70 range

    A70 Fixed window, exterior insulation installation style with shutter option

    Innovating and technical, the A70 Elegance doors and windows meet the current strictest standards for both durability, quality, thermal and acoustic insulation performances.

    With a variation that is targetting a better quality-price ratio and designed to meet confort and economical expectations, the A70 Classic doors and windows can be installed in both renovation and new construction.

    Specification
    • A70 Elegance range performances :
      Uw : 1,3 W/m2.K (Uglass UG=1,1 W/m2.K with warm edge divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 (or V*A3 depending on options)
      Solar gain : 0,42
      Visible light transmission : 55%

      A70 Classic range performances :
      Uw : 1,4 W/m2.K (Uglass UG=1,1 W/m2.K with aluminium divider)
      Sound reduction RW : 35 à 45 dB
      AEV : A*4-E*7A-V*A2 
      Solar gain : 0,42
      Visible light transmission : 55%

    Technical specification
    • Unique ref.A70_FFPAE
    • Product familyA70
    • Product groupNeuf
    • TypeObject (single object)
    • Date of publishing2019-02-25
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    Classification
    • BIMobject CategoryWindows - Fixed Frames
    • IFC classificationWindow
    • UNSPSC nameFixed windows
    • UNSPSC code30171609
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit