Publish your products
Comfort Designs XSA 6000 TS 3P Acrylic Alcove Three-Piece Tub Shower with Left Hand Drain
Comfort Designs XSA 6000 TS 3P Acrylic Alcove Three-Piece Tub Shower with Left Hand Drain

    Comfort Designs XSA 6000 TS 3P Acrylic Alcove Three-Piece Tub Shower with Left Hand Drain

    XSA 6000 TS 3P Acrylic Alcove Three-Piece Tub Shower with Left Hand Drain

    Key Benefits

    • Cast Acrylic Finish
    • GripSure Textured Floor

    Attribute Set

    • Above-the-Floor Rough : No
    • Accessible Type : Code compliant
    • Installation Type : Alcove
    • Material : Premium Cast Acrylic
    • Number of pieces : Three

    Characteristics

    • Cast Acrylic
    • 30-Year Warranty
    • ADA-ANSI

    Get in contact with American Bath Group

    Technical specification
    • Unique ref.XSA-6000-TS-3P_tub_shower
    • Product familyComfort Designs
    • Product groupCommercial - Shower Products
    • TypeObject (single object)
    • Date of publishing2025-10-15
    • Edition number1
    • Height (inches)84
    • Width (inches)60
    • Depth (inches)33
    Related
    • Material mainAcrylic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Showers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit