Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/e4aabcef-c1d1-41f4-8dd4-181413c4349c
Home
Categories
Sanitary
Bathroom sinks
American Standard Acacia E 500mm Countertop Lava
Available in United States
American Standard APAC
Follow
American Standard Acacia E 500mm Countertop Lava
Download
Technical specification
Technical specification
Unique ref.
american-standard-acacia-e-500mm-countertop-lava
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
180
Width (mm)
549
Depth (mm)
459
Related
Related
Material main
Porcelain
Material secondary
Ceramics
Classification
Classification
BIMobject Category
Sanitary - Bathroom sinks
Similar products
American Standard APAC
American Standard Heron Square Vessel Basin NTH WH
Download
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Signature STD Soft Seat
Download
American Standard APAC
American Standard Cygnet Counter Top Basin 3TH WH
Download
American Standard APAC
American Standard Under Counter Lava 6D F
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download