Publish your products
American Standard Acacia E 500mm Countertop Lava 0-hole

American Standard Acacia E 500mm Countertop Lava 0-hole

Technical specification
  • Unique ref.american-standard-acacia-e-500mm-countertop-lava-0-hole
  • Product familyBasins
  • Product groupCountertop
  • TypeObject (single object)
  • Date of publishing2026-04-09
  • Edition number1
  • Height (mm)180
  • Width (mm)549
  • Depth (mm)459
Related
  • Material mainPorcelain
  • Material secondaryCeramics
Classification
  • BIMobject CategorySanitary - Bathroom sinks
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit