Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
american-standard-apac/products/b74d1b8e-dbe8-475b-94bc-14b2261aa2df
Home
Categories
Sanitary
Bathroom sinks
American Standard Studio S/Recessed Basin w/Fix 1TH WH
Available in United States
American Standard APAC
Follow
American Standard Studio S/Recessed Basin w/Fix 1TH WH
Download
Technical specification
Technical specification
Unique ref.
american-standard-studio-s-recessed-basin-w-fix-1th-wh
Product family
Basins
Product group
Countertop
Type
Object (single object)
Date of publishing
2026-04-09
Edition number
1
Height (mm)
215
Width (mm)
500
Depth (mm)
455
Related
Related
Material main
Ceramics
Material secondary
Porcelain
Classification
Classification
BIMobject Category
Sanitary - Bathroom sinks
Similar products
American Standard APAC
American Standard Semi Countertop Lava White
Download
American Standard APAC
American Standard Concept Under Counter Basin
Download
American Standard APAC
American Standard Loven CC Toilet Tank ID
Download
American Standard APAC
American Standard Cygnet Under Counter Basin
Download
American Standard APAC
American Standard Studio Wall Basin w/Fix 3TH 500 WH
Download
American Standard APAC
American Standard La Vita Full Ped
Download