Publish your products
American Standard ACACIA E BASIN MIXER(TOP LEVER) F11301-CHACT100

American Standard ACACIA E BASIN MIXER(TOP LEVER) F11301-CHACT100

F11301-CHACT100
Technical specification
  • Unique ref.American_Standard_ACACIA_E_BASIN_MIXERTOP_LEVER_F11301-CHACT100
  • Product familyBathroom Faucets (Mixer)
  • Product groupBasin Mixer (01)
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)171
  • Width (mm)44
  • Depth (mm)140
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam