Set your location and language to prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
american-standard-apac/products/45ed48af-e13a-4cfc-9014-e0afcfa61af8
Home
Categories
Sanitary
WC
American Standard Acacia E CC Vortex 2.6/4 CBR W/O SEAT WT CL23072-6DACTCB
American Standard APAC
Follow
American Standard Acacia E CC Vortex 2.6/4 CBR W/O SEAT WT CL23072-6DACTCB
CL23072-6DACTCB
Download
Technical specification
Technical specification
Unique ref.
American_Standard_Acacia_E_CC_Vortex_2-6-4_CBR_W-O_SEAT_WT_CL23072-6DACTCB
Product family
Chinaware/Ceramics (WC)
Product group
WC Close Coupled (02)
Type
Object (single object)
Date of publishing
2023-02-01
Edition number
1
Height (mm)
760
Width (mm)
741
Depth (mm)
385
Related
Related
Material main
Ceramics
Classification
Classification
BIMobject Category
Sanitary - WC
OmniClass Number
23-31 19 17
OmniClass Title
Toilets With Tank
Region availability
Oceania
Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Similar products
American Standard APAC
American Standard Shower Toilets Aerozen G2 shower toilet 305 (ASEAN)
Download
American Standard APAC
American Standard Toilets One-piece Kastello One Piece Toilet 305mm
Download
American Standard APAC
American Standard One-piece Toilet Signature One-Piece Toilet 3.5/5L (305mm
Download
American Standard APAC
American Standard Flush Valve Toilet Concept Arc Dual Flush Valve-32mm
Download
American Standard APAC
American Standard One-piece Toilet Neo Modern OP 3/4.2 Vortex CBR Set WT
Download
American Standard APAC
American Standard One-piece Toilet New Codie II 4.5/3L Top push Comp.set WT
Download