Publish your products
American Standard Neo Modern Vanity CCASF433-1010410F0

American Standard Neo Modern Vanity CCASF433-1010410F0

• Easy to clean • Simple installation • Easy to use • Hygienic
Technical specification
  • Unique ref.American_Standard_Neo_Modern_Vanity_CCASF433-1010410F0
  • Product familyChinaware/Ceramics (WB)
  • Product groupWB Semi Counter
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)200
  • Width (mm)500
  • Depth (mm)800
Related
  • Material mainCeramics
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)26
Classification
  • BIMobject CategorySanitary - Washtops
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit