Publish your products
American Standard RainClick 130 Round 3F Hand Shower FFAS9H11-000AL0BF0

American Standard RainClick 130 Round 3F Hand Shower FFAS9H11-000AL0BF0

3 Function Hand Shower
Technical specification
  • Unique ref.American_Standard_RainClick_130_Round_3F_Hand_Shower_FFAS9H11-000AL0BF0
  • Product familyShowers (51)
  • Product groupHandshower (02)
  • TypeObject (single object)
  • Date of publishing2023-11-17
  • Edition number1
  • Height (mm)59.5
  • Width (mm)244
  • Depth (mm)130
Related
  • Material mainPlastic
  • Weight Net (Kg)0.28
Classification
  • BIMobject CategorySanitary - Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit