Publish your products
American Standard Winston Exposed Shower Mono (Lever Handle) FFAST604-701500BV0

American Standard Winston Exposed Shower Mono (Lever Handle) FFAST604-701500BV0

Winston Exposed Shower Mono (Lever Handle)
Technical specification
  • Unique ref.American_Standard_Winston_Exposed_Shower_Mono_Lever_Handle_FFAST604-701500BV0
  • Product familyBathroom Faucets (Mono)
  • Product groupShower Mono (02)
  • TypeObject (single object)
  • Date of publishing2023-02-01
  • Edition number1
  • Height (mm)70
  • Width (mm)52
  • Depth (mm)29
Related
  • Material mainBrass
  • Designed inThailand
  • Manufactured inThailand
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 17 13
  • OmniClass TitleShower Receptors

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit