Publish your products
Sanitary Taps & Mixers American Standard FFAS1M12-709500BF0

Sanitary Taps & Mixers American Standard FFAS1M12-709500BF0

Loven Exposed Shower Mixer W/O Shower Kits
Technical specification
  • Unique ref.Sanitary_Taps_Mixers_AmericanStandard_FFAS1M12-709500BF0
  • Product familyFaucets & Mixer
  • Product groupMixer with Shower
  • TypeObject (single object)
  • Date of publishing2025-03-14
  • Edition number1
  • Height (mm)131
  • Width (mm)132
  • Depth (mm)220
Related
  • Material mainZinc
  • Material secondaryPlastic
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)1.04
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

Oceania Asia
Australia
Cambodia
New Zealand
China
India
Indonesia
Malaysia
Myanmar (Burma)
Philippines
Singapore
Thailand
Vietnam
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit