Publish your products
Baseball Foul Ball Poles

Baseball Foul Ball Poles

For fields requiring an upgraded foul pole, we offer our Pro Series. Manufactured from heavy-duty galvanized steel pipe and factory assembled before shipping to ensure specification are met, the Pro Series Foul Pole offers topline quality for an unbeatable price.

Standard finish is powder-coated yellow. Our in-house powder coating finish process allows us to offer a high-quality process and outcome for a reduced rate, giving our customers assurance they are getting both the best product and the best price.

Specification
  • Americana Outdoors is a trusted manufacturer of outdoor structures and shade solutions for commercial, municipal, and residential applications. With decades of experience, they specialize in high-quality aluminum canopies, walkway covers, sun shelters, and custom shade structures designed to enhance outdoor environments with durability and style.

    Their portfolio includes metal awnings, bus shelters, covered walkways, and pergola structures, all engineered for long-lasting performance and aesthetic appeal. Whether it's park shelters, recreation area covers, or school walkway covers, Americana delivers dependable solutions that meet ADA compliance and local building code requirements.

    From concept to completion, Americana provides design-build services, custom fabrication, and structural engineering support to meet project-specific needs. Their powder-coated finishes, maintenance-free materials, and weather-resistant coatings ensure lasting beauty and performance in any climate.

    Americana's products are ideal for public spaces, educational facilities, transit centers, and athletic complexes, offering reliable protection from the elements while promoting comfort and safety. Backed by expert craftsmanship and a commitment to service, Americana is a leader in architectural shade systems across the U.S.

Technical specification
  • Unique ref.baseball-foul-ball-poles
  • Product familyPW Athletic
  • Product groupBaseball
  • TypeShowcase (model)
  • Date of publishing2023-04-20
  • Edition number1
Related
  • Material mainGalvanized steel
  • Material secondaryPowder coated steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySports & Recreation - Other
  • Uniclass 2015 CodeAc_42_15_59
  • Uniclass 2015 DescriptionOutdoor field sports
  • CSI MasterFormat 2014 Code11 68 33.33
  • CSI MasterFormat 2014 TitleBaseball Field Equipment
  • OmniClass Number23-21 29 13 11
  • OmniClass TitleBaseball Field Surfacing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit