Publish your products
Stainless Steel Double Check Valve Assemblies - 2000SS

Stainless Steel Double Check Valve Assemblies - 2000SS

4.0 out of 5 stars4.0(5 reviews)
Series 2000SS Double Check Valve Assemblies prevent the backflow of polluted water from entering into the potable water supply. It consists of a compact construction and short lay length, ideal for retrofit installations. It features a lightweight stainless steel body and low head loss. Series 2000SS is ideal in applications identified by local authorities as non-health hazard. Maximum Working Pressure: 175psi (12.06 bar).
Technical specification
  • Unique ref.2000ss
  • Product familyPlumbing & Flow Control Solutions
  • Product groupBackflow Prevention
  • TypeObject (single object)
  • Date of publishing2017-06-12
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65
  • CSI MasterFormat 2014 TitleValves for Pump Control and Check Service
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit