Publish your products
Pressure Reducing Pilot - 263SS

Pressure Reducing Pilot - 263SS

263SS Series is a direct acting, diaphragm actuated Pilot that automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure. It is normally held open by the force of the adjustable spring setting above the diaphragm. The Pilot modulates towards a closed position when outlet pressure exceeds the spring setpoint, lowering the delivery pressure. It modulates towards an open position when the outlet pressure falls below the spring setpoint, increasing the delivery pressure. When a Series 263SS is installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly. Turning the adjustment screw clockwise raises the control setpoint, increasing Main Valve outlet pressure. Turning the adjustment screw counterclockwise lowers the control setpoint, decreasing Main Valve outlet pressure. Series 263SS is equipped with 1/2 in NPT inlet and outlet ports and a 1/4 in NPT side outlet port. The 1/4 in NPT side outlet port may be plugged or used as an outlet pressure gauge connection.

Specification
  • Features

    • 1/2 in. NPT inlet and outlet ports and one side 1/4 in. side outlet
    • Valve outlet pressure can be adjusted with the top-mounted screw
    • Automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure
    • When installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly
Technical specification
  • Unique ref.263SS
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit