Publish your products
Dual Chamber - Reduced Port - 600GD-16, 600AD-16

Dual Chamber - Reduced Port - 600GD-16, 600AD-16

Series 600GD (Globe) and 600AD (Angle) are Ductile Iron, reduced port, dual chamber basic valves that incorporate a one-piece disc and diaphragm assembly. When pressure is applied to the upper diaphragm chamber and released from the lower diaphragm chamber, the valve travels to a closed position. When pressure is applied to the lower diaphragm chamber and released from the upper diaphragm chamber the valve travels to a full open position. When pressure is balanced between the upper and lower diaphragm chambers, the valve will hold an intermediate position until commanded to modulate open or closed by the pilot control system. The reduced port design offers improved low-flow performance and cavitation resistance.

Specification
  • Features

    • Reduced port, dual chamber basic valve with a two-piece telescoping disc and diaphragm assembly
    • Opens and closes in response to pressure on the upper and lower diaphragm chambers
    • A mechanical check feature acts independent of diaphragm position or pilot control system, and provides immediate check action when flow ceases
    • Reduced port design offers improved low-flow performance and cavitation resistance
Technical specification
  • Unique ref.600GD-16-600AD-16
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-12-10
  • Edition number1
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_16
  • Uniclass 2015 DescriptionControl valves
  • CSI MasterFormat 2014 Code23 09 13.33
  • CSI MasterFormat 2014 TitleControl Valves
  • OmniClass Number23-27 31 00
  • OmniClass TitleValves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit