Publish your products
Pressure Reducing Pilot - CP15SS
Pressure Reducing Pilot - CP15SS

    Pressure Reducing Pilot - CP15SS

    CP15SS Series is a direct acting, diaphragm actuated Pilot that automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure. It is normally held open by the force of the adjustable spring setting above the diaphragm. The Pilot modulates towards a closed position when outlet pressure exceeds the spring setpoint, lowering the delivery pressure. It modulates towards an open position when the outlet pressure falls below the spring setpoint, increasing the delivery pressure. When a Series CP15SS is installed in the piping circuit of an Automatic Control Valve its throttling action causes the Main Valve to throttle open or closed accordingly. Turning the adjustment screw clockwise raises the control setpoint, increasing Main Valve outlet pressure. Turning the adjustment screw counterclockwise lowers the control setpoint, decreasing Main Valve outlet pressure. Series CP15SS is equipped with one 3/8" NPT inlet and three outlet ports for ease of installation. The unused outlet ports may be plugged or used as a pressure gauge connections.

    Specification
    • Features

      • When installed in the piping circuit of an Automatic Control Valve, its throttling action causes the Main Valve to throttle open or closed accordingly
      • 3/8 in. NPT inlet and three outlet ports
      • Automatically reduces a higher upstream (inlet) pressure to a constant downstream (outlet) pressure
      • Valve outlet pressure can be adjusted with the top-mounted screw
    Technical specification
    • Unique ref.CP15SS
    • Product familyPlumbing & Flow Control Solutions
    • Product groupAutomatic Control Valves
    • TypeObject (single object)
    • Date of publishing2019-11-18
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_16
    • Uniclass 2015 DescriptionControl valves
    • CSI MasterFormat 2014 Code23 09 13.33
    • CSI MasterFormat 2014 TitleControl Valves
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit