Publish your products
Lightweight Stainless Steel Reduced Pressure Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 50/50G
Lightweight Stainless Steel Reduced Pressure Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 50/50G

    Lightweight Stainless Steel Reduced Pressure Detector Type II Assemblies with Integral Butterfly or OSY Shutoffs - Deringer 50/50G

    Ames Deringer™ 50 and 50G Reduced Pressure Detector Type II Assemblies are designed to prevent hazardous contaminants and non-health hazard pollutants from entering the potable water supply system caused by backpressure and/or backsiphonage conditions. Deringer 50 features integral Eccentric-seal™ butterfly shutoff valves for a short lay length, and True-Seal™ and Dual-action™ checks for high performance at low- and high-flow rates. Deringer 50G also features Dual-action checks, but with OS&Y shutoff valves. The Type II bypass is used to monitor unauthorized water usage and is primarily required on fire sprinkler systems.

    Either may be installed under continuous pressure service to protect against both backpressure and backsiphonage. Maximum working pressure: 175psi (12 bar).


    Specification
    • Features

      • Integral shutoffs for shorter lay length and lightweight construction (Deringer 50 only)
      • Tamper-resistant test cocks
      • Type II bypass for lower weight and simplified testing
      • Dual-action check module for low- and high-flow performance
      • Bow-seal™ full access cover for lower weight and easy access to valve internals
    Technical specification
    • Unique ref.deringer-50-50g-backflow-preventer
    • Product familyPlumbing & Flow Control Solutions
    • Product groupBackflow Prevention
    • TypeObject (single object)
    • Date of publishing2020-03-10
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodePr_65_54_40_13
    • Uniclass 2015 DescriptionCheck valves
    • CSI MasterFormat 2014 Code40 05 65
    • CSI MasterFormat 2014 TitleValves for Pump Control and Check Service
    • OmniClass Number23-27 31 19
    • OmniClass TitleCheck Valves
    • CSI UniFormat II CodeC1030
    • CSI UniFormat II TitleFittings

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit