Publish your products
In-Building Risers (2"-3" or 4" - 10") - IBR

In-Building Risers (2"-3" or 4" - 10") - IBR

4.1 out of 5 stars4.1(10 reviews)

In-Building Risers are used to connect the main fire supply to the building overhead fire system. The fitting passes under the foundation without joints and extends up through the floor. Provided with installation tabs, the unit has a CIPS (Cast Iron Pipe Size) coupler for easy connection to the underground supply (AWWA C900 PVC) and (Ductile Iron Pipe) an industry standard grooved-end connection (AWWA C606) on the building side for easy connection to the overhead fire sprinkler system.

Technical specification
  • Unique ref.IBR
  • Product familyPlumbing & Flow Control Solutions
  • Product groupRisers
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationPipe Fitting
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_30_97
  • Uniclass 2015 DescriptionWet riser landing valves
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-19 25 13 21 15
  • OmniClass TitleRisers
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit