We are using cookies to provide our services

By using our services you agree to our use of cookies

Lead Free* Cast Silicon Copper Alloy Reduced Pressure Zone Assemblies - LF4000B

Unique ref.: lf4000b
Brand: Ames Fire & Waterworks
Product family: Non-Return Valves for Liquid Services
Product group: Backflow Prevention
Date of publishing: 2017-06-12
Edition number: 1
Type: Object (single object)
Download (3)
Series LF4000B Reduced Pressure Zone Assemblies are designed to protect potable water supplies in accordance with national plumbing codes and water authority requirements. This series can be used in a variety of installa­tions, including the prevention of health hazard cross connections in piping systems or for containment at the service line entrance. The LF4000B features Lead Free* construction to comply with Lead Free* installation requirements. Maximum Working Pressure: 175psi (12.1 bar).


Material main: Copper
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94
Uniclass 2.0 Description: Valves
Uniclass 2015 Code: Pr_65_54_40_62
Uniclass 2015 Description: Plastics isolating valves
NBS Reference Code: 94
NBS Reference Description: Valves
CSI MasterFormat 2014 Code: 40 05 67
CSI MasterFormat 2014 Title: Specialized Pressure and Flow-Control Valves
OmniClass Number: 23-27 31 00
OmniClass Title: Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 1/2", 3/4", 1", 1-1/4", 1-1/2", 2"
Connection Type Threaded Connection
Working Pressure 175psi (12.06 bar)

Ames Fire & Waterworks

Properties

Name Value
Size Range 1/2 to 2" (15 to 50mm)
Maximum Working Temperature 180°F
Body Material Lead Free* cast silicon copper alloy
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved