We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Lead Free* Double Check Detector Assemblies - LFC300, LFC300N

Unique ref.: lfc300
Brand: Ames Fire & Waterworks
Product family: Plumbing & Flow Control Solutions
Product group: Backflow Prevention
Date of publishing: 2017-06-12
Edition number: 1
Type: Object (single object)
Download (5)
The Colt LFC300, LFC300N Double Check Detector Assemblies are used to prevent backflow of pollutants, that are objectionable but not toxic, from entering the potable water supply system. The Colt LFC300, LFC300N may be installed under continuous pressure service and may be subjected to backpressure. The Colt LFC300, LFC300N is used primarily on fire line sprinkler systems when it is necessary to monitor unauthorized use of water. For use in non-health hazard applications.


Material main: Stainless steel
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves
IFC classification: Valve
UNSPSC name: Valves
UNSPSC code: 401416
Uniclass 1.4 Code: L7136
Uniclass 1.4 Description: Valves
Uniclass 2.0 Code: PR-94-94-xx
Uniclass 2.0 Description: Check Valves
Uniclass 2015 Code: Pr_65_54_40_13
Uniclass 2015 Description: Check valves
NBS Reference Code: 94-94-xx
NBS Reference Description: Check Valves
CSI MasterFormat 2014 Code: 40 05 65
CSI MasterFormat 2014 Title: Valves for Pump Control and Check Service
OmniClass Number: 23-27 31 19
OmniClass Title: Check Valves
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Size 2-1/2", 3", 4", 6", 8", 10",
Connection Type Flange Connection
Working Pressure 175psi (12.06 bar)

Ames Fire & Waterworks

Properties

Name Value
Maximum Working Temperature 110°F
Size Range 2 1/2 to 10" (65 to 250mm)
Body Material 304 (Schedule 40) Stainless Steel, Lead Free* Copper Silicon Alloy
Application Liquid Services

All BIM objects are real products from real manufacturers confirmed and approved