Publish your products
Pressure Relief Pilot - LFPV20CB

Pressure Relief Pilot - LFPV20CB

LFPV20CB Series is a direct sensed direct acting, diaphragm actuated Pressure Relief pilot. It is normally held closed by the force of the adjustable spring setting above the diaphragm. It modulates toward an open position when control pressure, exerting force below the diaphragm, exceeds the spring setpoint, and modulates toward a closed position when the control pressure falls below the spring setpoint. The LFPV20CB senses upstream pressure through a tapped inlet port. The large diaphragm-to-seat ratio allows it to open and close within close pressure tolerances. Turning the adjustment screw clockwise raises the control setpoint. Turning the adjustment screw counterclockwise lowers the control setpoint.

Specification
  • Features

    • Top-mounted adjustment screw raises and lowers the control setpoints
    • Opens and closes within close pressure tolerances
    • Direct sensed, direct acting diaphragm actuated System Pressure Relief Valve
    • Used in systems where it is anticipated that the internal pressure of the system components exceeds the rated pressure
Technical specification
  • Unique ref.LFPV20CB
  • Product familyPlumbing & Flow Control Solutions
  • Product groupAutomatic Control Valves
  • TypeObject (single object)
  • Date of publishing2019-11-18
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • UNSPSC nameValves
  • UNSPSC code401416
  • Uniclass 2015 CodePr_65_54_40_13
  • Uniclass 2015 DescriptionCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitleSwing Check Valves
  • OmniClass Number23-27 31 19
  • OmniClass TitleCheck Valves
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States