Set your location and language to prioritise localised information. Continue
Artisan Series - Double Hung Windows

Artisan Series - Double Hung Windows

With the Artisan Series, AMSCO Windows has engineered style and design into a functional vinyl window. With deep beveled edges, sturdy frames and a variety of styles, it’s the architectural, aesthetically pleasing details you crave, all in low-maintenance vinyl. Available in six co-extruded colors: White, Almond, Taupe, Autumn Red, Bronze, and Silver. Paint options available to match your style.

The Artisan Series is available in a variety of frame styles:

  • Nail Fin: 3 ¼ inch frame with an integral 1-3/8 inch nail fin setback.
  • Retrofit-Flush Fin: Integral 1-1/2 inch dual wall retrofit flush fin is located on the exterior of the frame.
  • Continuous Frame Option: The continuous frame, or T-Bar, option allows you to join more than one window in a single frame thereby increasing structural integrity.

Artisan Series Double Hung Window:

  • Tilt upper and lower sash for easy cleaning of exterior.
  • Integral finger pulls.
  • Block and tackle balance system.
Technical specification
  • Unique ref.artisan-double-hung
  • Collection setWindows
  • CollectionArtisan Series
  • TypeObject (single object)
  • Date of publishing2020-02-07
  • Edition number1
Related
  • Material mainVinyl
  • Material secondaryGlass
Classification
  • BIMobject CategoryWindows - Opening Slide
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

North America
United States