Publish your products
PC1 Power Controller, 10 A (110 VAC Only), Provides One Switched Outlet for 120 VAC Power Control With Up to 1,200W of Equipment Power
AMX

PC1 Power Controller, 10 A (110 VAC Only), Provides One Switched Outlet for 120 VAC Power Control With Up to 1,200W of Equipment Power

OVERVIEW
The PC1 control provides one switched outlet for 120 VAC power control with up to 1200 W of equipment power.

COMMON APPLICATION
Ideal for giving power control over devices that may not be easily controlled via Infrared or other control signal types.

FEATURES

  • Front-panel on/off button with status LED
  • DIP switch to set closure mode

Keywords: Harman

Technical specification
  • Unique ref.amx-00028
  • Product familyElectronics
  • Product groupAudio Equipment
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Audio Electronics
  • IFC classificationElectric Distribution

Region availability

North America
United States