Publish your products
NXA-PDU-1508-8 Power Distribution Unit (110V/220V), Allows You to Control the Rack as Well as Control the Room
AMX

NXA-PDU-1508-8 Power Distribution Unit (110V/220V), Allows You to Control the Rack as Well as Control the Room

OVERVIEW
The innovative Power Distribution Unit (PDU) now allows you to control the rack as well as control the room. This PDU adds a basic level of control by allowing remote reset of devices via a power cycle, reducing the need to send staff to a customer site. By managing power delivery, the PDU monitors energy consumption of each connected component and restricts power to any or all devices when not in use. With 8 individually monitored and controlled AC outlets, built-in 12 Volt power supply, 2 sets of 4 AxLink Bus Strips, and power monitoring for each outlet, the PDU is flexible and can reduce wasteful standby power usage. Native NetLinx control over AxLink integrates the PDU with AMX Control systems and Resource Management Suite (RMS).

COMMON APPLICATION
Ideal for commercial and residential installations wanting to reduce energy usage costs, minimize their carbon footprint and protect valuable electronics. With AC and AxLink power, current sensing, and available temperature monitoring, this all-in-one easily adds both convenience and a Green element to installations.

FEATURES

  • Individually Controlled Outlets - Allows a remote reboot for devices in the rack reducing on-site service calls
  • Power Management of Connected Devices - Reduces standby energy usage (vampire power/phantom load)
  • Built-in Power Current Sensing on Each AC Outlet - Makes it easy to tell if a device is powered on or off
  • Switched and Monitored AxLink Bus Strips - Allows power and switching of AxLink or 12V powered devices (in banks of four)
  • Native NetLinx Device - Simplifies integration

Keywords: Harman

Technical specification
  • Unique ref.amx-00066
  • Product familyElectronics
  • Product groupCable Transmission and Reception Control Equipment
  • TypeObject (single object)
  • Date of publishing2012-05-01
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Communication
  • IFC classificationElectric Distribution

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit