Publish your products
BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control
BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control
BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control
BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control
BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control
    AMX

    BSS OMNI-KP-8BV OMNI Dynamic Keypad with 8 Buttons and Rotary Control

    BSS OMNI-KP-8BV is a dynamic keypad with 8 buttons and a rotary control that combines the simplicity of a keypad with the powerful control and customizability of a touch panel. Designed for seamless integration into BSS Soundweb OMNI and AMX MUSE solutions, they use dynamic LCD buttons for easy configuration, enabling custom solutions for modern AV applications. Aesthetically, the keypads complement any modern environment, offering a clean, professional look without sacrificing functionality.

    Enabled by AVX Suite, these keypads can be quickly and easily configured, managed, and deployed through the unified software platform. They use HARMAN's HControl protocol to communicate natively with BSS OMNI Audio Processors and I/O Expanders or AMX MUSE Automation Controllers and are compatible with AMX NetLinx or 3rd party control platforms.

    BSS OMNI-KP-8BV Keypads are compatible with worldwide variations of single-gang electrical boxes for easy installation and are available in black or white finish. All models conveniently connect via PoE to simplify cabling and installation.

    Each programmable digital button supports full color images and multiple states, providing more customizability and enabling more intuitive designs than any traditional keypad. By eliminating the need for acetate labels or physical engraving, these keypads simplify ordering, stocking, and installation.

    Built to simplify the control of any environment, BSS OMNI Dynamic Keypads combine modern aesthetics, powerful functionality, and sophisticated design to empower highly efficient and intuitive control experiences.

    Common Applications

    Built for seamless integration with BSS Soundweb OMNI and AMX MUSE environments, OMNI Dynamic Keypads empower highly efficient, intuitive control experiences and provide the customizability to fit any space. They are ideal for large scale applications such as stadiums, conference centers, and casinos as well as scaled down scenarios in meeting rooms, classrooms, and hotels.

    Features

    • 8 dynamic LCD buttons
    • Rotary control knob with LED ring for feedback
    • Global single-gang backbox compatibility for wall mounting
    • Enabled by AVX Suite
    • Native integration with BSS Soundweb OMNI and AMX MUSE
    • HControl provides compatibility with AMX NetLinx or 3rd party control systems
    • Professional-grade hardware
    • PoE-powered


    Technical specification
    • Unique ref.bss-omni-kp-8bv-omni-dynamic-keypad-with-8-buttons-and-rotary-control
    • Product familyGeneral Purpose Controls
    • Product groupButton Keypad
    • TypeObject (single object)
    • Date of publishing2026-03-17
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Audio Electronics
    • Uniclass 2015 CodePr_40_70_05
    • Uniclass 2015 DescriptionAudio visual equipment
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit